IESNA:LM-63-2002
[TEST]P1876805
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2602-702-3)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S485D1440U830-4F0-1E-UDD-RLLHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, REVEAL LENS, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4990
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0.01875
1 1 62
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
552.3 555.6 553.7 548.5 544 538.5 528.2 516.1 506.1 496.7
479.9 463 450.3 437.6 417.2 395.4 379.9 365.6 342.7 320.6
304.1 287 261.3 237.1 220 204 177.9 155 137.9 120.3
95.2 70.5 54.5 40.7 21.4 9.4 2.8 11.2 29.2 63.1
80.8 95 120.7 152 169.7 188.9 218.8 245.7 264.8 284
312.7 340.4 358.1 377.3 402.3 424.8 441 458.7 483.4 510.6
523.9 541.6 562.6 584 595.8 606.1 621.6 630.8 638.1 642.6
649.2 650.7 652.2
552.3 554.7 552.8 547.8 543.4 537.9 527.9 515.7 505.8 496.2
480.2 463 450.3 437.6 417.2 395.8 380.9 366.5 343.9 321.9
305.3 288.7 262.6 238.6 221.5 205.5 179.7 155.7 139.1 122
97 73 57.2 43.7 25.1 13.3 7.7 73.7 119.5 162.5
183.9 200.9 224.5 250.1 266.2 287.5 318.8 348.6 367.5 385.7
413.4 439.4 456.9 473.4 496.7 517 531 543.8 562.4 582
592 604.2 618.9 631.9 639.5 645.9 654.6 658.6 661.4 663.2
663.1 657.9 652.2
552.3 553.7 551.9 547.2 542.8 537.3 527.6 515.4 505.5 495.6
480.5 463 450.3 437.6 417.2 396.2 381.8 367.4 345.2 323.1
306.5 290.4 263.8 240.1 223 207 181.6 156.5 140.4 123.7
98.8 75.5 60 46.7 28.7 17.2 12.6 136.2 209.8 261.9
286.9 306.9 328.4 348.2 362.7 386.2 418.8 451.5 470.1 487.5
514.2 538.4 555.6 569.6 591 609.1 620.9 629 641.4 653.3
660 666.8 675.2 679.7 683.2 685.6 687.7 686.4 684.6 683.8
677 665.1 652.2
552.3 551.8 549.6 545 540.6 535.1 525.4 513.4 503.8 494.1
479.2 461.6 449.1 436.4 416.5 395.5 381.3 367.2 345 323
306.8 291.2 265.5 242.2 225.5 209.7 184.3 159.4 143.4 127.2
102.7 79.9 64.8 51.8 34.2 22.8 18.4 205.5 393.3 572
665.3 680 649 631.7 629.7 641 661 682.8 694 702.8
718.4 733.3 744.1 751.5 761.7 768.1 771 770.3 767.8 764.4
761.1 757.1 749.7 740.9 735.9 730.8 722.8 712.7 705.2 699.3
686.7 669.9 652.2
552.3 549.6 546.8 542.3 537.8 532.3 522.7 510.8 501.7 492.2
477.4 459.8 447.6 434.9 415.6 394.3 380.4 366.5 344.4 322.5
306.8 291.7 267.3 244.5 228.2 212.7 187.4 163.1 147.1 131.4
107.3 84.9 70.3 57.5 40.4 28.9 24.5 277.1 607.9 952.3
1135.4 1142.2 1041.8 977 953.4 948 950.6 956.8 958.3 955.9
957.2 960.1 962.4 962.2 957.8 949.4 941.1 930.3 909.9 888.8
873.2 856.7 830.4 806.5 791.7 777.9 758.6 738.5 724.8 713
694.8 673.8 652.2
552.3 549.3 546.5 542 537.5 532 522.4 510.3 501.4 491.9
476.9 459.3 447.1 434.4 415.1 393.9 380.1 366.2 344.2 322.4
307.2 292.4 268.7 246.1 230.2 214.8 190 166.2 150.2 134.8
111.3 89.2 74.9 62.4 45.4 34.1 29.7 318.1 669.5 1068.2
1321.6 1460.4 1540.7 1485.2 1427 1374.9 1307.6 1255 1227.4 1205.4
1184.7 1174.3 1168.9 1163 1149.8 1131.1 1114.3 1093.6 1056.4 1016.9
989.2 960.6 916.1 873.9 847.5 825 792.2 762.6 744.2 726.7
702.6 677.1 652.2
552.3 551 548.6 544.1 539.7 534.2 524.5 512.1 502.9 493.2
477.9 459.9 447.7 435.1 415.1 394.2 380.4 366.2 344.5 322.5
307.8 293.2 269.6 247.1 231.5 216 192.2 168.6 152.6 137.5
114.7 92.6 78.6 66.3 49.4 38.4 34 328.2 578 919.6
1224.1 1634.4 2145.7 2156.1 2050.5 1921.8 1731.8 1577.1 1501.5 1451.4
1401 1375.7 1363.5 1354.2 1337.6 1313.3 1290.7 1260.1 1207 1148.7
1109.3 1068.6 1006.9 943 903.3 872.3 823.7 785 763.3 740.4
710 679.7 652.2
552.3 552.2 550.1 545.5 541.1 535.7 525.9 513.3 503.9 494
478.4 460.3 448.1 435.4 415 394.3 380.5 366.3 344.7 322.5
308.2 293.8 270.5 247.8 232.5 217.1 193.8 170.6 154.7 139.8
117.5 95.5 81.7 69.6 52.9 42 37.6 338.8 509.3 792.7
1117.7 1713.3 2565.5 2681.3 2558.1 2381.9 2104 1866.4 1748.2 1669.3
1586.6 1543.9 1523.7 1510 1489.9 1462 1435.2 1397.5 1332.5 1259.1
1209.2 1158.5 1082.4 1000.4 950 910.8 849.4 803.1 778 750.6
715.1 681.3 652.2
552.3 551.7 549.5 544.6 540.1 535.2 525 512.7 503.3 493.4
477.8 460.3 447.8 434.8 414.7 394 379.9 366.1 344.4 322.3
308.2 293.3 271.1 247.6 232.8 217.6 193.8 171 155.6 140.7
118.4 96.8 83.3 70.8 54.7 43.6 39.2 350.6 509.2 731.4
985 1506.5 2429.4 2769.2 2717.6 2581.8 2320.1 2056.8 1912.7 1803.4
1680.4 1612.3 1580.3 1559.6 1535.9 1509.8 1484.1 1447.8 1382.6 1305
1248.6 1193.9 1112 1022.8 969.8 923.1 858.2 808.1 779.1 750.6
713.5 680 652.2
552.3 551.2 548.9 543.6 539.2 534.8 524.1 512.1 502.7 492.7
477.2 460.2 447.5 434.3 414.4 393.6 379.2 366 344.1 322
308.2 292.8 271.7 247.4 233.1 218.2 193.8 171.4 156.5 141.6
119.3 98.1 84.8 72.1 56.5 45.1 40.7 362.4 509.1 670
852.2 1299.7 2293.4 2857.1 2877.2 2781.8 2536.1 2247.2 2077.2 1937.5
1774.1 1680.7 1636.9 1609.2 1581.8 1557.7 1533 1498 1432.6 1351
1288 1229.4 1141.5 1045.2 989.5 935.4 867 813.2 780.2 750.6
711.8 678.7 652.2
552.3 551.7 549.5 544.6 540.1 535.2 525 512.7 503.3 493.4
477.8 460.3 447.8 434.8 414.7 394 379.9 366.1 344.4 322.3
308.2 293.3 271.1 247.6 232.8 217.6 193.8 171 155.6 140.7
118.4 96.8 83.3 70.8 54.7 43.6 39.2 350.6 509.2 731.4
985 1506.5 2429.4 2769.2 2717.6 2581.8 2320.1 2056.8 1912.7 1803.4
1680.4 1612.3 1580.3 1559.6 1535.9 1509.8 1484.1 1447.8 1382.6 1305
1248.6 1193.9 1112 1022.8 969.8 923.1 858.2 808.1 779.1 750.6
713.5 680 652.2
552.3 552.2 550.1 545.5 541.1 535.7 525.9 513.3 503.9 494
478.4 460.3 448.1 435.4 415 394.3 380.5 366.3 344.7 322.5
308.2 293.8 270.5 247.8 232.5 217.1 193.8 170.6 154.7 139.8
117.5 95.5 81.7 69.6 52.9 42 37.6 338.8 509.3 792.7
1117.7 1713.3 2565.5 2681.3 2558.1 2381.9 2104 1866.4 1748.2 1669.3
1586.6 1543.9 1523.7 1510 1489.9 1462 1435.2 1397.5 1332.5 1259.1
1209.2 1158.5 1082.4 1000.4 950 910.8 849.4 803.1 778 750.6
715.1 681.3 652.2
552.3 551 548.6 544.1 539.7 534.2 524.5 512.1 502.9 493.2
477.9 459.9 447.7 435.1 415.1 394.2 380.4 366.2 344.5 322.5
307.8 293.2 269.6 247.1 231.5 216 192.2 168.6 152.6 137.5
114.7 92.6 78.6 66.3 49.4 38.4 34 328.2 578 919.6
1224.1 1634.4 2145.7 2156.1 2050.5 1921.8 1731.8 1577.1 1501.5 1451.4
1401 1375.7 1363.5 1354.2 1337.6 1313.3 1290.7 1260.1 1207 1148.7
1109.3 1068.6 1006.9 943 903.3 872.3 823.7 785 763.3 740.4
710 679.7 652.2
552.3 549.3 546.5 542 537.5 532 522.4 510.3 501.4 491.9
476.9 459.3 447.1 434.4 415.1 393.9 380.1 366.2 344.2 322.4
307.2 292.4 268.7 246.1 230.2 214.8 190 166.2 150.2 134.8
111.3 89.2 74.9 62.4 45.4 34.1 29.7 318.1 669.5 1068.2
1321.6 1460.4 1540.7 1485.2 1427 1374.9 1307.6 1255 1227.4 1205.4
1184.7 1174.3 1168.9 1163 1149.8 1131.1 1114.3 1093.6 1056.4 1016.9
989.2 960.6 916.1 873.9 847.5 825 792.2 762.6 744.2 726.7
702.6 677.1 652.2
552.3 549.6 546.8 542.3 537.8 532.3 522.7 510.8 501.7 492.2
477.4 459.8 447.6 434.9 415.6 394.3 380.4 366.5 344.4 322.5
306.8 291.7 267.3 244.5 228.2 212.7 187.4 163.1 147.1 131.4
107.3 84.9 70.3 57.5 40.4 28.9 24.5 277.1 607.9 952.3
1135.4 1142.2 1041.8 977 953.4 948 950.6 956.8 958.3 955.9
957.2 960.1 962.4 962.2 957.8 949.4 941.1 930.3 909.9 888.8
873.2 856.7 830.4 806.5 791.7 777.9 758.6 738.5 724.8 713
694.8 673.8 652.2
552.3 551.8 549.6 545 540.6 535.1 525.4 513.4 503.8 494.1
479.2 461.6 449.1 436.4 416.5 395.5 381.3 367.2 345 323
306.8 291.2 265.5 242.2 225.5 209.7 184.3 159.4 143.4 127.2
102.7 79.9 64.8 51.8 34.2 22.8 18.4 205.5 393.3 572
665.3 680 649 631.7 629.7 641 661 682.8 694 702.8
718.4 733.3 744.1 751.5 761.7 768.1 771 770.3 767.8 764.4
761.1 757.1 749.7 740.9 735.9 730.8 722.8 712.7 705.2 699.3
686.7 669.9 652.2
552.3 553.7 551.9 547.2 542.8 537.3 527.6 515.4 505.5 495.6
480.5 463 450.3 437.6 417.2 396.2 381.8 367.4 345.2 323.1
306.5 290.4 263.8 240.1 223 207 181.6 156.5 140.4 123.7
98.8 75.5 60 46.7 28.7 17.2 12.6 136.2 209.8 261.9
286.9 306.9 328.4 348.2 362.7 386.2 418.8 451.5 470.1 487.5
514.2 538.4 555.6 569.6 591 609.1 620.9 629 641.4 653.3
660 666.8 675.2 679.7 683.2 685.6 687.7 686.4 684.6 683.8
677 665.1 652.2
552.3 554.7 552.8 547.8 543.4 537.9 527.9 515.7 505.8 496.2
480.2 463 450.3 437.6 417.2 395.8 380.9 366.5 343.9 321.9
305.3 288.7 262.6 238.6 221.5 205.5 179.7 155.7 139.1 122
97 73 57.2 43.7 25.1 13.3 7.7 73.7 119.5 162.5
183.9 200.9 224.5 250.1 266.2 287.5 318.8 348.6 367.5 385.7
413.4 439.4 456.9 473.4 496.7 517 531 543.8 562.4 582
592 604.2 618.9 631.9 639.5 645.9 654.6 658.6 661.4 663.2
663.1 657.9 652.2
552.3 555.6 553.7 548.5 544 538.5 528.2 516.1 506.1 496.7
479.9 463 450.3 437.6 417.2 395.4 379.9 365.6 342.7 320.6
304.1 287 261.3 237.1 220 204 177.9 155 137.9 120.3
95.2 70.5 54.5 40.7 21.4 9.4 2.8 11.2 29.2 63.1
80.8 95 120.7 152 169.7 188.9 218.8 245.7 264.8 284
312.7 340.4 358.1 377.3 402.3 424.8 441 458.7 483.4 510.6
523.9 541.6 562.6 584 595.8 606.1 621.6 630.8 638.1 642.6
649.2 650.7 652.2
552.3 554.7 552.8 547.8 543.4 537.9 527.9 515.7 505.8 496.2
480.2 463 450.3 437.6 417.2 395.8 380.9 366.5 343.9 321.9
305.3 288.7 262.6 238.6 221.5 205.5 179.7 155.7 139.1 122
97 73 57.2 43.7 25.1 13.3 7.7 12.8 23.7 44.6
59.4 71.2 88.6 111.2 125.4 140.8 164 186.9 201.3 214.9
235.8 255 268.5 283.8 305.9 327.3 342.6 358.1 381.4 405.3
419.2 436 456.8 475.8 488 499.6 517.9 536.3 554.1 575.6
611.5 638.9 652.2
552.3 553.7 551.9 547.2 542.8 537.3 527.6 515.4 505.5 495.6
480.5 463 450.3 437.6 417.2 396.2 381.8 367.4 345.2 323.1
306.5 290.4 263.8 240.1 223 207 181.6 156.5 140.4 123.7
98.8 75.5 60 46.7 28.7 17.2 12.6 14.3 18.2 26.1
38 47.5 56.6 70.4 81.1 92.7 109.2 128.2 137.7 145.9
158.8 169.6 179 190.3 209.5 229.9 244.3 257.5 279.5 299.9
314.5 330.4 350.9 367.6 380.2 393.1 414.2 441.7 470.1 508.6
573.9 627.1 652.2
552.3 551.8 549.6 545 540.6 535.1 525.4 513.4 503.8 494.1
479.2 461.6 449.1 436.4 416.5 395.5 381.3 367.2 345 323
306.8 291.2 265.5 242.2 225.5 209.7 184.3 159.4 143.4 127.2
102.7 79.9 64.8 51.8 34.2 22.8 18.4 19.3 20.5 23.6
30.9 37.3 42.9 55.3 64.1 72 84.3 99.6 106.9 113.7
124.6 133.2 141 150.5 167.3 183.9 195.6 206.1 223.7 241.4
256.3 273.4 296.5 317.2 331.8 346.9 372.1 399.3 425.1 461
531.9 613.4 652.2
552.3 549.6 546.8 542.3 537.8 532.3 522.7 510.8 501.7 492.2
477.4 459.8 447.6 434.9 415.6 394.3 380.4 366.5 344.4 322.5
306.8 291.7 267.3 244.5 228.2 212.7 187.4 163.1 147.1 131.4
107.3 84.9 70.3 57.5 40.4 28.9 24.5 25.4 25.5 26.5
28.5 31.6 35.3 48.7 56.2 60.4 69.4 81 87 93.9
104.6 113.1 120.2 128.5 143.1 155 163.4 171.1 183.2 198.6
213.6 232.7 259.3 286 303.3 320.7 350.7 374.1 393.2 419.9
488.5 599 652.2
552.3 549.3 546.5 542 537.5 532 522.4 510.3 501.4 491.9
476.9 459.3 447.1 434.4 415.1 393.9 380.1 366.2 344.2 322.4
307.2 292.4 268.7 246.1 230.2 214.8 190 166.2 150.2 134.8
111.3 89.2 74.9 62.4 45.4 34.1 29.7 30.6 30.2 29.9
29.3 30.4 32.3 43.5 49.6 53.3 61.1 70 74.5 81
91 98.9 105.6 112.9 125 135.1 142.6 149.5 159.3 172.8
186 203.3 229.1 259.4 279.2 299.2 331.5 356.2 372.9 394.2
456.6 585.2 652.2
552.3 551 548.6 544.1 539.7 534.2 524.5 512.1 502.9 493.2
477.9 459.9 447.7 435.1 415.1 394.2 380.4 366.2 344.5 322.5
307.8 293.2 269.6 247.1 231.5 216 192.2 168.6 152.6 137.5
114.7 92.6 78.6 66.3 49.4 38.4 34 34.9 34.5 33.9
33.3 33.5 33.8 39.8 44.2 50.6 59.6 66.4 69.4 75.3
83.7 90.8 97.2 103.6 113 124.3 133.1 141.3 152 164.2
173.4 185.2 206.1 237.5 259.7 282.2 314.6 345.6 364.2 383.9
436.1 572.1 652.2
552.3 552.2 550.1 545.5 541.1 535.7 525.9 513.3 503.9 494
478.4 460.3 448.1 435.4 415 394.3 380.5 366.3 344.7 322.5
308.2 293.8 270.5 247.8 232.5 217.1 193.8 170.6 154.7 139.8
117.5 95.5 81.7 69.6 52.9 42 37.6 38.5 38.1 37
36.5 36.1 35.3 37 40.2 48.3 58.2 63.8 65.6 70.7
77.9 84.2 90.1 96.1 103.7 115.3 124.7 134 145.6 156.9
163.4 170.9 187.4 219 243 267.8 300.4 336 356.7 375.3
419.7 561.3 652.2
552.3 551.7 549.5 544.6 540.1 535.2 525 512.7 503.3 493.4
477.8 460.3 447.8 434.8 414.7 394 379.9 366.1 344.4 322.3
308.2 293.3 271.1 247.6 232.8 217.6 193.8 171 155.6 140.7
118.4 96.8 83.3 70.8 54.7 43.6 39.2 39.8 39.6 37.8
37.2 37.5 36.9 37.3 40.1 47.3 57.3 64.1 65.4 69.7
76.7 82.3 87 93.8 102.1 111.7 119.5 129.6 142.5 153.9
161 167.9 181.8 211 234.9 260.7 294.5 329.5 352.9 371.7
415.6 557.4 652.2
552.3 551.2 548.9 543.6 539.2 534.8 524.1 512.1 502.7 492.7
477.2 460.2 447.5 434.3 414.4 393.6 379.2 366 344.1 322
308.2 292.8 271.7 247.4 233.1 218.2 193.8 171.4 156.5 141.6
119.3 98.1 84.8 72.1 56.5 45.1 40.7 41.1 41.1 38.5
37.9 38.8 38.4 37.6 40 46.3 56.4 64.4 65.3 68.7
75.5 80.5 83.8 91.5 100.6 108.2 114.4 125.1 139.3 150.9
158.6 164.9 176.2 202.9 226.8 253.7 288.5 323.1 349.1 368.1
411.5 553.4 652.2
552.3 551.7 549.5 544.6 540.1 535.2 525 512.7 503.3 493.4
477.8 460.3 447.8 434.8 414.7 394 379.9 366.1 344.4 322.3
308.2 293.3 271.1 247.6 232.8 217.6 193.8 171 155.6 140.7
118.4 96.8 83.3 70.8 54.7 43.6 39.2 39.8 39.6 37.8
37.2 37.5 36.9 37.3 40.1 47.3 57.3 64.1 65.4 69.7
76.7 82.3 87 93.8 102.1 111.7 119.5 129.6 142.5 153.9
161 167.9 181.8 211 234.9 260.7 294.5 329.5 352.9 371.7
415.6 557.4 652.2
552.3 552.2 550.1 545.5 541.1 535.7 525.9 513.3 503.9 494
478.4 460.3 448.1 435.4 415 394.3 380.5 366.3 344.7 322.5
308.2 293.8 270.5 247.8 232.5 217.1 193.8 170.6 154.7 139.8
117.5 95.5 81.7 69.6 52.9 42 37.6 38.5 38.1 37
36.5 36.1 35.3 37 40.2 48.3 58.2 63.8 65.6 70.7
77.9 84.2 90.1 96.1 103.7 115.3 124.7 134 145.6 156.9
163.4 170.9 187.4 219 243 267.8 300.4 336 356.7 375.3
419.7 561.3 652.2
552.3 551 548.6 544.1 539.7 534.2 524.5 512.1 502.9 493.2
477.9 459.9 447.7 435.1 415.1 394.2 380.4 366.2 344.5 322.5
307.8 293.2 269.6 247.1 231.5 216 192.2 168.6 152.6 137.5
114.7 92.6 78.6 66.3 49.4 38.4 34 34.9 34.5 33.9
33.3 33.5 33.8 39.8 44.2 50.6 59.6 66.4 69.4 75.3
83.7 90.8 97.2 103.6 113 124.3 133.1 141.3 152 164.2
173.4 185.2 206.1 237.5 259.7 282.2 314.6 345.6 364.2 383.9
436.1 572.1 652.2
552.3 549.3 546.5 542 537.5 532 522.4 510.3 501.4 491.9
476.9 459.3 447.1 434.4 415.1 393.9 380.1 366.2 344.2 322.4
307.2 292.4 268.7 246.1 230.2 214.8 190 166.2 150.2 134.8
111.3 89.2 74.9 62.4 45.4 34.1 29.7 30.6 30.2 29.9
29.3 30.4 32.3 43.5 49.6 53.3 61.1 70 74.5 81
91 98.9 105.6 112.9 125 135.1 142.6 149.5 159.3 172.8
186 203.3 229.1 259.4 279.2 299.2 331.5 356.2 372.9 394.2
456.6 585.2 652.2
552.3 549.6 546.8 542.3 537.8 532.3 522.7 510.8 501.7 492.2
477.4 459.8 447.6 434.9 415.6 394.3 380.4 366.5 344.4 322.5
306.8 291.7 267.3 244.5 228.2 212.7 187.4 163.1 147.1 131.4
107.3 84.9 70.3 57.5 40.4 28.9 24.5 25.4 25.5 26.5
28.5 31.6 35.3 48.7 56.2 60.4 69.4 81 87 93.9
104.6 113.1 120.2 128.5 143.1 155 163.4 171.1 183.2 198.6
213.6 232.7 259.3 286 303.3 320.7 350.7 374.1 393.2 419.9
488.5 599 652.2
552.3 551.8 549.6 545 540.6 535.1 525.4 513.4 503.8 494.1
479.2 461.6 449.1 436.4 416.5 395.5 381.3 367.2 345 323
306.8 291.2 265.5 242.2 225.5 209.7 184.3 159.4 143.4 127.2
102.7 79.9 64.8 51.8 34.2 22.8 18.4 19.3 20.5 23.6
30.9 37.3 42.9 55.3 64.1 72 84.3 99.6 106.9 113.7
124.6 133.2 141 150.5 167.3 183.9 195.6 206.1 223.7 241.4
256.3 273.4 296.5 317.2 331.8 346.9 372.1 399.3 425.1 461
531.9 613.4 652.2
552.3 553.7 551.9 547.2 542.8 537.3 527.6 515.4 505.5 495.6
480.5 463 450.3 437.6 417.2 396.2 381.8 367.4 345.2 323.1
306.5 290.4 263.8 240.1 223 207 181.6 156.5 140.4 123.7
98.8 75.5 60 46.7 28.7 17.2 12.6 14.3 18.2 26.1
38 47.5 56.6 70.4 81.1 92.7 109.2 128.2 137.7 145.9
158.8 169.6 179 190.3 209.5 229.9 244.3 257.5 279.5 299.9
314.5 330.4 350.9 367.6 380.2 393.1 414.2 441.7 470.1 508.6
573.9 627.1 652.2
552.3 554.7 552.8 547.8 543.4 537.9 527.9 515.7 505.8 496.2
480.2 463 450.3 437.6 417.2 395.8 380.9 366.5 343.9 321.9
305.3 288.7 262.6 238.6 221.5 205.5 179.7 155.7 139.1 122
97 73 57.2 43.7 25.1 13.3 7.7 12.8 23.7 44.6
59.4 71.2 88.6 111.2 125.4 140.8 164 186.9 201.3 214.9
235.8 255 268.5 283.8 305.9 327.3 342.6 358.1 381.4 405.3
419.2 436 456.8 475.8 488 499.6 517.9 536.3 554.1 575.6
611.5 638.9 652.2
552.3 555.6 553.7 548.5 544 538.5 528.2 516.1 506.1 496.7
479.9 463 450.3 437.6 417.2 395.4 379.9 365.6 342.7 320.6
304.1 287 261.3 237.1 220 204 177.9 155 137.9 120.3
95.2 70.5 54.5 40.7 21.4 9.4 2.8 11.2 29.2 63.1
80.8 95 120.7 152 169.7 188.9 218.8 245.7 264.8 284
312.7 340.4 358.1 377.3 402.3 424.8 441 458.7 483.4 510.6
523.9 541.6 562.6 584 595.8 606.1 621.6 630.8 638.1 642.6
649.2 650.7 652.2
